IESNA:LM-63-2002
[TEST]P1445109
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-300W-T5-HSS)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 5 WITH HOUSE SIDE SHIELD
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]35446
TILT=NONE
1 36932 1 181 25 1 2 0.315 0.46 0
1 1 299.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6040 6044.4 6051.3 6060.7 6070.9 6082.9 6096.3 6112.3 6129.9 6150.6
6175.1 6203.7 6233.9 6268.6 6307.3 6349.3 6393.9 6439.4 6488.1 6536.5
6587.3 6638 6689.8 6746.9 6803.8 6864.9 6927.7 6994.4 7065.2 7139.2
7217.2 7296.6 7380.2 7470 7559.8 7653.2 7745.9 7842.1 7940.7 8038.7
8144.8 8247.9 8351.7 8446.2 8536.4 8622.9 8704.7 8782.3 8858.4 8939
9022.8 9110.5 9199.8 9298.9 9407.9 9514.8 9623.7 9728.4 9830.1 9929.9
10027.8 10110.4 10182.3 10251.4 10341.7 10435.7 10492.3 10500 10489.5 10366.6
9961.6 9168.1 8143.7 7142.4 6160.8 4702.9 2805.2 1216.2 928.8 660
391.2 356.1 325.5 295 263.9 231.5 196.1 161.1 130.8 107.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6045 6050.9 6059.3 6068.5 6080.4 6094.3 6110.2 6128.7 6149.6
6173.9 6201.4 6230.9 6263.6 6300.6 6342 6385.9 6429.8 6477.9 6527.1
6577.4 6630 6684.6 6743.3 6804.5 6867.8 6932 7001.6 7074.1 7145.6
7218 7290.3 7364.2 7438.8 7512.6 7589.4 7661.9 7732.8 7802 7871.9
7946 8027.3 8117.2 8213.5 8314.6 8417.7 8523.8 8634.5 8753.4 8878.4
9009.3 9141.4 9279.3 9419 9557.4 9692.8 9824.3 9951 10068.1 10174.7
10275.4 10361.8 10437.6 10505.8 10571 10651.7 10737.1 10799.5 10809.1 10764.9
10629.6 10280.2 9633.3 8745.2 7771.3 6683.2 5274.1 3342.3 1561.1 1169.5
782 394.5 351.4 313.6 277.1 242.1 207.9 176.2 145.4 113.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6043.2 6049.1 6056.5 6066.6 6080 6094.4 6111.1 6131.8 6155.7
6181 6209.5 6241.4 6274.5 6310.3 6350.3 6395.6 6442.3 6490.7 6541.8
6595.3 6650.3 6707.4 6766.6 6825.8 6887.6 6950.7 7017.4 7085.1 7151.4
7213.2 7273.7 7340 7405.5 7469.3 7538.8 7604.8 7672.2 7736.8 7805.7
7870.8 7938.7 8016.7 8099.5 8186.1 8273.5 8366.7 8466.3 8570.7 8682.4
8795.5 8913.5 9035.8 9158.6 9294.9 9435.3 9578.4 9723.6 9870.4 10018.2
10163.1 10310.9 10455.9 10598.9 10745.7 10882 11002.9 11106.6 11209.3 11296.6
11337.9 11303.4 11186.3 10973.2 10646.9 10156.4 9397.4 8396.6 7164.1 5482.6
3355 1611.3 1175.1 771 367 296.7 245.4 203.1 162.5 116.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6044.7 6049.5 6056.1 6067.6 6081.3 6099.2 6119.5 6141.5 6165.3
6192.5 6223.7 6256.2 6292.7 6329.9 6368.8 6412.2 6456.7 6508.7 6556.9
6599.2 6647 6698.5 6750.8 6802.3 6859.2 6914 6978.3 7037.8 7095.1
7152.9 7220.3 7282.6 7344 7412.3 7483.2 7552 7620.5 7691.6 7754.8
7817.4 7885.7 7947.9 8019.9 8095.1 8172 8260.8 8356.8 8458.5 8561.5
8656.7 8758.9 8871.7 8988 9110.2 9240.5 9380.2 9517.7 9663.1 9805.1
9951 10089.2 10221.7 10358 10501.9 10649.7 10781.2 10907 11026.9 11124.8
11190.1 11206.4 11163.2 11069.2 10888.7 10558.6 10054.7 9281.7 8148.3 6704.8
4907.6 3021 1338.3 1004.5 688.3 372.1 310.8 244.3 170.7 100.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6043.8 6046.9 6054 6064.6 6081.7 6101.8 6122.2 6144.3 6171.3
6199.4 6229.4 6261.3 6295.9 6334.5 6363.7 6398 6436.1 6470.6 6513.6
6562.5 6614.1 6661.9 6718.5 6772.9 6833.5 6895.8 6957.8 7018.2 7072.9
7127 7168.8 7217.5 7268.2 7330.7 7394.3 7454.7 7508.2 7568.9 7623.6
7690.5 7765.1 7842.8 7922.1 8003 8074.1 8147.6 8229.4 8313.1 8406.4
8504.6 8604.5 8711.4 8813.8 8903.7 8997.6 9095.4 9198.6 9299.8 9397.9
9489.4 9582.9 9677.5 9762.9 9828.2 9900.2 9969.3 10011.5 10042.2 10041.2
10012.5 9944.3 9839.7 9656.4 9368.2 9032.6 8540.8 7895.3 7005.5 5687.8
4002.7 2182.7 919.8 615.8 313.7 249.1 200.3 161.4 125.3 96.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6041.8 6044.3 6051.9 6063.7 6081.3 6099.2 6118.6 6142 6167.5
6194.2 6223.6 6256.1 6277.2 6303.4 6334 6368.9 6414.9 6459.3 6502.7
6548.9 6607.6 6669.3 6731.4 6780.3 6820 6859.5 6903.5 6964.7 7027.8
7074.7 7129.1 7185.1 7248.8 7311.9 7371.8 7417.9 7452.1 7498.6 7554.5
7619.1 7689.9 7763.7 7817.8 7887.9 7963.3 8053 8134.5 8213.5 8300.6
8385.4 8463 8543.5 8620 8688.8 8743.1 8804.9 8876.2 8942.1 8996
9042.6 9068 9050.5 8975.5 8906.6 8851.6 8821.5 8773.9 8679.1 8517.1
8210.8 7795.3 7262.1 6681 6103.1 5523.6 4744 3574.7 2136.6 914.9
684.2 458.8 233.5 201.8 172.5 144.9 118.5 94.6 72.6 50.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6039 6040.7 6045.4 6056.2 6072.2 6089.7 6108.3 6130.9 6155.3
6180 6208 6228.1 6246.6 6272.9 6303.8 6348.1 6383.7 6427.2 6480
6538 6596 6640.7 6668.1 6701.3 6754.5 6802.5 6840 6892.9 6959.3
7028.4 7086.9 7123.8 7170 7230.3 7294.8 7362.6 7412.9 7474.2 7554.3
7628.9 7698 7766.6 7826.1 7884.8 7948 7993.9 8039.2 8104.8 8166.1
8225.9 8276.4 8274.3 8223.8 8211.4 8233.3 8266.4 8284.1 8280.1 8271.3
8268.1 8243.5 8183.1 8111.9 8021.2 7933 7814.2 7671.6 7442.8 7173.4
6690.7 6062.8 5471.8 4962.2 4509.3 3969.2 2924.6 1880.1 850.8 313.7
264.6 215.5 166.7 143.3 121.1 99.4 77.9 56.4 40.3 24.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6037.1 6037.8 6041.3 6048.9 6062.9 6080 6098 6118.4 6139.2
6161.3 6187 6206 6223 6243.3 6272.9 6313.5 6346.2 6385.3 6439.7
6495.9 6545.1 6575.1 6610.1 6670.6 6707.2 6751.7 6811.7 6870.4 6916.9
6949.4 6995.7 7049.2 7102.9 7132.6 7178 7227.1 7264.3 7308.2 7340.4
7386.4 7407.4 7426 7480.6 7524.3 7598.6 7605.3 7582.6 7625.1 7687.3
7726.2 7750.3 7792 7815.2 7814.3 7814.2 7798.6 7789.8 7706.9 7709.5
7646.6 7581.7 7502.7 7416.1 7333.1 7234 7150.7 7020.8 6885.3 6719.6
6478.8 6129 5700.3 5213.8 4706.4 4200 3710.8 2813.1 1915.3 1017.7
726.1 434.6 152.2 129.6 108.8 88.2 69.5 52.9 40.9 29
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6035.8 6034.8 6037.4 6043.3 6052.8 6065.7 6082.7 6102.3 6123.1
6145.1 6173.2 6208.3 6230.4 6257.4 6283.4 6317.7 6357.1 6393.1 6437.5
6492 6544.8 6575.7 6565.4 6587.1 6629 6665.6 6722.3 6778 6807.8
6834.7 6885.2 6937.9 6958.6 6998.2 7029.8 7062.6 7066.5 6925.4 6816.7
6867.8 6926.7 6983.8 6961.1 6967.3 7014.7 7069.9 7083.8 7090.5 6941.1
6922 6946.4 6970.2 7041.3 7044.1 7043.1 7004.3 6851.9 6873.2 6863.5
6835.5 6774.3 6692.1 6665.8 6591.1 6438 6461.4 6501.3 6532.9 6362.4
6194.7 6060.3 5891 5629.8 5360.3 5057.6 4689.8 4271.9 3772.6 3079.2
2120.6 1162.4 818.1 473.7 132.4 104.4 80.4 61.7 45.7 32.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6036.1 6034.5 6035.6 6040.1 6047.3 6056.1 6070.5 6092.6 6121
6153.6 6186.9 6223 6259.8 6298.3 6325.8 6342 6308.6 6323.5 6366.5
6403.4 6444.9 6499.7 6553.3 6592.9 6632.4 6680.6 6706.6 6584.4 6439.5
6461.8 6468.8 6497.3 6542.5 6591.7 6632 6652.9 6661 6478.2 6401.3
6456 6504.8 6497.3 6516.5 6564 6596.7 6402.2 6294.7 6329.7 6392.8
6421.2 6433.7 6203.2 6175.6 6204.3 6221.6 6139.3 5934.7 6008.6 6085.8
6058.7 5853.6 5828 5739.5 5619.9 5568.6 5409 5324.8 5210.7 5102.1
4984.8 4827 4646.6 4452.1 4223.3 3945.6 3574.9 3092.1 2490 1887.7
1285.4 720 422 127.3 102.6 85.4 69.6 52.5 37.4 22.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6035.8 6034.8 6035.5 6038.9 6045.3 6053.5 6072.2 6096.8 6123.7
6154.7 6185.6 6220.3 6256.2 6207.4 6219.3 6263.1 6308.4 6357.4 6410.2
6460.2 6494.8 6524.1 6511.3 6242.3 6242 6280.4 6323.9 6358.4 6394.8
6433.6 6478.1 6337.5 6155.9 6183.2 6209.4 6247.3 6298.3 6323.3 6341.8
6100.2 6012.8 6056.8 6062.1 6094.6 6127.3 5845.3 5794.5 5843.3 5861.5
5859.4 5483.6 5528.1 5586.9 5632.5 5318.7 5252.7 5266.9 5029.4 4888.2
4892.1 4512.8 4494.9 4259.8 4129.6 3830.6 3716.4 3398.7 3158.5 2852.7
2646.6 2516.7 2314.1 2110.8 1907.3 1702.2 1428.8 1162.4 853.4 516.2
316.9 119 70.8 49.4 38.2 29.9 25 20.1 15.2 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6035.5 6033.9 6035.8 6038.8 6043.3 6056.4 6077.9 6100.9 6126.1
6151.1 6182.7 6190 6132.3 6168.4 6212.7 6257.6 6305.4 6354.1 6397.6
6439.8 6344.9 6137.4 6175.2 6215.6 6263.2 6317.3 6366.3 6419.3 6354.2
6076.5 6115.8 6157.3 6204.8 6254.4 6298.4 6334.2 5958.6 5913.5 5953.2
6001.5 6029.3 6014.4 5627.7 5667 5723 5754.5 5666.7 5312.5 5366.4
5421.5 5473.2 5010.9 4993.4 5006.1 4655.4 4476.8 4479.9 4045 3942.6
3831.6 3392.4 3297.8 2814.2 2509.4 2182.9 1856.6 1528.1 1136.6 796.3
713 623 524.6 423.8 334.7 242.9 151.1 72.6 53.7 34.8
16.1 14.1 12.6 11.3 10.2 9.3 8.3 7.6 7 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6037 6036.7 6038.2 6042.6 6046.7 6061.8 6083.7 6105.7 6129.8
6155 6186.4 6151.2 6135.9 6175.4 6216.2 6262.1 6309.7 6350.5 6392.3
6414 6120.5 6126.9 6166.9 6210.7 6262.1 6314 6365.3 6367.1 6044.1
6086.8 6136.8 6195.7 6255.8 6311.8 6362.8 6004.3 5975.6 6031.6 6094.4
6157.1 6172.6 5725.6 5758.6 5798.8 5831.8 5714.2 5310.7 5334.6 5363.3
5383.7 4852.9 4866.7 4886.2 4499.3 4296.7 4297.4 3843.8 3718.2 3692.5
3093.3 3070 2469 2135.7 1802.4 1469.6 1167.2 776.2 385.1 0.7
0.5 0.5 0.5 0.6 0.6 0.8 0.9 1.1 1.3 1.5
1.7 2 2.3 2.7 3 3.3 3.7 4 4.4 4.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6038.4 6038.7 6042.2 6046.4 6051.9 6066.6 6088.1 6110 6136
6161.9 6191.9 6205.3 6143.2 6183 6224.6 6269.8 6319.9 6367.8 6413.7
6457.7 6368.8 6166.1 6208.1 6251.9 6302.3 6360.1 6413.2 6463.6 6385.9
6124.9 6169.7 6213.9 6265.2 6312.5 6356.4 6389 6001 5973.8 6013.2
6057 6085 6087.4 5694.4 5738 5791.3 5815.5 5731.1 5388.4 5441
5496.7 5538.3 5065.3 5065.6 5068.1 4714.1 4549.3 4558.8 4096.5 4014.3
3869.4 3460.9 3329.9 2874.2 2536.2 2193.9 1851.6 1507.8 1089.1 747.9
639.9 544.7 440.1 333.3 238.6 144.8 82.3 37.9 30.2 22.4
14.7 13 11.8 10.8 9.9 9 8.1 7.4 6.9 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6039.7 6041.6 6045.8 6051.3 6059.8 6069.5 6091.2 6116.7 6145.7
6176.2 6208.1 6243.9 6281.2 6242 6247.2 6294.6 6345.4 6397.8 6452.6
6506 6538.9 6573.2 6576.4 6315.9 6322.1 6369.8 6413.1 6451.2 6488.3
6536.8 6581.8 6423.8 6255 6284 6310.9 6355.1 6402.2 6419.7 6448.3
6204.9 6131.1 6166 6169.5 6201.7 6231 5922.6 5911.6 5952.7 5972
5963.2 5604.1 5657.2 5716.5 5771.6 5401 5372.1 5394.1 5119.4 5017.6
5018.8 4632.9 4624.3 4326.7 4238.7 3908.8 3798.5 3489.1 3190.5 2850.6
2640.2 2497.4 2264 2007.1 1750.3 1492.8 1200.3 925 622.8 443.7
264.7 86.1 58.1 46.5 36.5 28.1 23.4 18.7 14 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6041.9 6045.2 6050.8 6058.3 6068.5 6082.9 6098.2 6121.4 6150.4
6182.8 6219 6259.1 6299.6 6343.6 6375.3 6409.9 6386.4 6396.2 6436.4
6479.6 6535 6594.3 6642.9 6691.1 6734.5 6788.9 6811.3 6700.2 6558
6575.4 6589 6628.2 6680.3 6733.5 6767.1 6783.7 6784.1 6599.6 6533.9
6591.7 6627.9 6617.5 6650.3 6697.4 6736.6 6532.2 6440.7 6483.8 6549.2
6563.6 6579.9 6322.5 6332.3 6367.4 6382.6 6255.5 6122.8 6193.9 6266
6185.7 6007.7 5979.8 5866.2 5758.6 5690.1 5527.8 5438.5 5288.9 5148.8
5006.3 4830.9 4626.2 4385.9 4088.8 3772.3 3341.1 2761.4 2135.8 1510.1
891.7 632.3 373 117.9 100.6 84.7 68.5 50.8 36.1 21.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6042.9 6048.3 6055.1 6066 6079.2 6095.2 6113.2 6134.4 6156.7
6181.5 6213.9 6254.6 6280.8 6313.5 6347.1 6391.3 6428.1 6472.7 6529.5
6587.9 6636.6 6672.8 6672.7 6703 6739.6 6784.4 6845.3 6900.2 6926.9
6963 7015.5 7069.8 7091.6 7132.6 7162.5 7191.1 7192.1 7055.3 6961.6
7018.5 7078.6 7117.7 7081.8 7102.7 7160.5 7208.1 7237.7 7229 7080.8
7093.7 7118.9 7153.7 7218.6 7217.9 7213.8 7164.9 7036.6 7050.9 7032.9
6993.6 6911.3 6835.4 6801.3 6702.9 6567.4 6595.8 6618.1 6599.5 6357.8
6154.5 5973.2 5759.5 5467.1 5174.1 4841.5 4403.2 3891.9 3256.8 2380.3
1503.7 639.7 396.6 154.9 122.1 97.1 75.6 57.2 40.5 23.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6045.2 6050.3 6058.9 6072.4 6087.6 6104.5 6124.5 6146.9 6169.8
6197.1 6229 6249 6276.7 6304.7 6340.9 6377.2 6417.5 6468.6 6525.4
6578.5 6627.9 6662.1 6713.8 6778.8 6819.5 6869.9 6937 6997.5 7037.7
7082.1 7137.3 7197.5 7253.7 7284.4 7331.7 7369.5 7408.1 7448.4 7477.7
7525.4 7538.9 7563.3 7623.5 7678.5 7750.2 7727.9 7722.9 7779.5 7854.4
7893 7917.2 7972.6 7983 7986.9 7981.2 7954.6 7932.8 7843.1 7844.1
7747.7 7680.9 7584.3 7481.7 7390.1 7278.7 7161.8 6992.3 6829.3 6628.5
6331.9 5909.3 5426.1 4924.2 4437.9 3884.2 3214.7 2600.5 1986.4 1372.2
758.1 165.3 142.1 121.2 101.4 82.4 64.6 49 34.6 20.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6044 6052.4 6063 6077.2 6093.4 6112.8 6134.6 6157.7 6181.8
6211.4 6246.6 6270.2 6299 6329 6367.7 6411.5 6456.8 6507.3 6567.3
6627.1 6679.1 6723.1 6755.2 6808 6869 6910 6958 7025.8 7098.3
7163.4 7212.4 7259.9 7313.4 7375.7 7444.2 7501 7555.8 7628.6 7703.8
7774.4 7856.7 7931.9 7995.3 8060.4 8116.8 8160.2 8219.5 8281.7 8337.3
8386.8 8410.5 8364 8336.7 8351.9 8383.8 8410.5 8404.5 8386.7 8375.3
8357.5 8303.8 8249.1 8141.3 8060.2 7936.7 7786.4 7577.3 7343 6910.5
6286.2 5638.2 5088.9 4660.7 4123.3 3230.1 2061.5 952.8 690.4 449.8
209.2 179.1 156 133.3 111.4 89.1 66.8 44.5 25.7 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6044 6052.2 6063.7 6078.7 6095.3 6113.8 6136 6161.1 6187
6215.4 6250.7 6289.1 6318.2 6349.9 6385.3 6428.1 6479.7 6525.1 6576.7
6635.9 6701.1 6765.6 6824 6879.1 6920.9 6965.4 7031.1 7101.2 7158
7214.1 7273.9 7340.4 7401.7 7459 7501.6 7533.7 7580.3 7631.3 7690.9
7758.6 7832.4 7900.7 7975.7 8058.5 8146.4 8225.3 8305.5 8397.3 8488.3
8566.6 8648.1 8728.7 8803.6 8858.2 8914.2 8975.6 9030 9074.3 9112.3
9131.5 9109.6 9034.2 8968.7 8916.3 8876.9 8833.9 8746.5 8598.2 8355.4
7995.6 7457.9 6831.4 6216.4 5618.3 4953.6 3986.6 2697.6 1322.1 951.5
603.7 255.9 222.9 193.5 164.9 137.8 112 90.4 67 43.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6045 6053.3 6064.6 6079.3 6095.4 6113.4 6134.3 6160.3 6187
6214.8 6247.6 6285.9 6330.7 6369.8 6405.9 6445 6485.1 6533.7 6586.7
6643.9 6692 6750.6 6806.9 6872.5 6939.7 7005 7066.3 7123.5 7180.9
7230.5 7279.5 7331.7 7400 7465.4 7530.1 7579.6 7638.8 7693.6 7763
7836.8 7911.4 7984.5 8058.9 8124.5 8199.7 8289.7 8381 8478 8574.8
8671.7 8774.9 8875.1 8964.9 9057.7 9143.9 9238.9 9334.6 9416.6 9499
9592.3 9680.4 9752.4 9817.6 9887.7 9954.9 10004.8 10037.4 10049.9 10020.1
9951 9847.4 9691.9 9419.2 9050.5 8569.9 7955.6 7206.9 6190.5 4823.9
3092.1 1473 1070.4 680.7 291 230 185.9 148.7 112.5 87.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6046.6 6053.8 6063.2 6076.4 6092.6 6108.5 6128 6151.1 6175.5
6203 6235.4 6270.9 6310 6352.2 6399 6449.7 6501.3 6549.9 6592.6
6643.2 6698.1 6749.4 6807.4 6865.2 6924 6984.8 7040.5 7099.1 7164.6
7227.1 7290 7364.3 7438 7512.1 7585.6 7653.9 7720.6 7788.7 7855.4
7917.6 7980.6 8052.1 8124.2 8208.4 8304.6 8406.3 8507.2 8603.8 8700.7
8802.6 8914.9 9024.2 9147.3 9276.5 9408.5 9544.9 9678.4 9811.9 9939.5
10064.3 10195.8 10337.8 10479.9 10610.4 10735.2 10852.3 10964.6 11067.3 11144
11178.6 11173.8 11127.7 10997.2 10752.4 10386.8 9848.3 9022.5 7731 6061
4258.3 2380.3 926.8 717.7 538.8 359.9 296.9 228.3 152.8 88.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6045.3 6052.6 6062.6 6074.6 6088 6103.1 6120.4 6141.1 6163.9
6189.6 6219.2 6251.9 6287.5 6325.6 6369.5 6416.5 6467.7 6519.9 6574.5
6630.9 6689.7 6749.9 6812.8 6873.9 6936.1 7001.5 7067.9 7129.4 7189.1
7254 7319.9 7385.1 7455.8 7523.7 7592.7 7664.1 7736.1 7806 7875.1
7947 8021.1 8098.1 8178.5 8268.4 8363.6 8469.6 8578.6 8684.5 8793.4
8909 9031.6 9157.6 9289.1 9427.9 9564.8 9706.3 9843.5 9983.7 10128.6
10274.5 10421.3 10564.3 10702.5 10836.9 10972.2 11106.6 11217.9 11290.9 11368.6
11420.5 11394.5 11250.6 11042.3 10722.7 10137.2 9322.2 8352.7 7115 5379.1
3137.8 1483.2 1085.7 726 366.4 294.6 246.2 203.2 161.6 113.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6045.8 6052.1 6060.9 6071.7 6084.3 6097.1 6113.9 6132.8 6154.3
6178.5 6206.1 6236.5 6270.9 6310.9 6352.8 6397.7 6446.6 6494.6 6546.1
6597.3 6652.7 6709.5 6770.7 6833.6 6901.1 6970.9 7038.9 7110.5 7180.8
7253.2 7327.2 7399.7 7474.5 7551 7627.6 7701 7773.6 7843.4 7913.1
7989.1 8073 8165.4 8261.4 8365.3 8468.1 8576.2 8693 8814.8 8939.8
9072.7 9205.4 9345 9482.8 9621.8 9756.2 9887.7 10014.4 10128.6 10230.3
10327.3 10427.1 10518.3 10587.4 10638.2 10708.3 10796.6 10857.1 10861.9 10806.2
10674.7 10357 9732.2 8845.9 7841.6 6739.4 5350.2 3551.2 1756.5 790.3
585.8 406.9 358.1 320.1 282.1 244.2 209 176.4 145 112.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6040 6044.4 6051.3 6060.7 6070.9 6082.9 6096.3 6112.3 6129.9 6150.6
6175.1 6203.7 6233.9 6268.6 6307.3 6349.3 6393.9 6439.4 6488.1 6536.5
6587.3 6638 6689.8 6746.9 6803.8 6864.9 6927.7 6994.4 7065.2 7139.2
7217.2 7296.6 7380.2 7470 7559.8 7653.2 7745.9 7842.1 7940.7 8038.7
8144.8 8247.9 8351.7 8446.2 8536.4 8622.9 8704.7 8782.3 8858.4 8939
9022.8 9110.5 9199.8 9298.9 9407.9 9514.8 9623.7 9728.4 9830.1 9929.9
10027.8 10110.4 10182.3 10251.4 10341.7 10435.7 10492.3 10500 10489.5 10366.6
9961.6 9168.1 8143.7 7142.4 6160.8 4702.9 2805.2 1216.2 928.8 660
391.2 356.1 325.5 295 263.9 231.5 196.1 161.1 130.8 107.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
